IESNA:LM-63-2002
[TEST]P1434777
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9C-750-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 9xLight Square PACKAGE 70CRI 5000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (234) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.75A 449.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]70392.0
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
10333.8 10349.5 10177.0 9722.2 9440.0 9440.0 9706.5 9988.8 10427.9 10929.7 11980.3 13375.9 14630.4 15712.4 16747.3 17797.9 18770.1 19742.4 
20746.0 21420.2 21686.8 21639.8 21388.9 20526.4 19742.4 19240.6 18817.2 17860.6 15963.2 11431.4 5598.1 2383.5 1662.2 1270.2 956.5 
642.9 329.3 0.0 
10333.8 10349.5 10145.6 9706.5 9424.3 9440.0 9690.9 9973.1 10412.2 10945.3 11933.2 13297.5 14583.3 15696.7 16794.3 17829.3 18864.2 19883.5 
20840.0 21608.4 21953.4 21890.7 21733.9 20714.6 19930.5 19303.3 18801.5 17750.9 15728.0 11431.4 5739.2 2399.2 1693.5 1301.5 987.9 
658.6 329.3 0.0 
10333.8 10286.7 10129.9 9784.9 9518.4 9518.4 9784.9 10114.2 10584.7 11133.5 12090.0 13470.0 14818.5 16135.7 17343.2 18550.6 19836.5 20934.1 
22141.6 23035.4 23490.1 23568.5 23615.6 23129.5 22031.8 21075.3 20369.6 19271.9 17076.6 12513.4 6868.3 2932.3 1928.8 1458.3 1097.7 
737.0 392.0 0.0 
10333.8 10349.5 10239.7 10004.5 9784.9 9784.9 10067.2 10474.9 10929.7 11556.9 12388.0 13767.9 15430.1 16919.8 18158.6 19601.2 20965.5 22486.5 
23756.7 24901.4 25560.0 25858.0 25873.6 25858.0 25560.0 24619.2 23270.6 21749.5 19428.7 14865.6 8781.4 3888.9 2289.4 1709.2 1285.8 
893.8 470.4 0.0 
10333.8 10318.1 10302.4 10208.3 10114.2 10129.9 10396.5 10866.9 11415.8 12043.0 12905.5 14144.3 15822.1 17813.6 19350.3 20855.7 22596.3 24227.1 
25732.5 26877.2 27818.1 28570.8 28680.5 29198.0 29621.4 29448.9 28790.3 27426.1 24650.5 19789.4 13266.1 6727.1 3198.9 2148.3 
1536.7 987.9 501.8 0.0 
10333.8 10365.1 10427.9 10521.9 10569.0 10678.8 10914.0 11384.4 12011.6 12827.1 13846.3 15022.4 16496.4 18534.9 20793.0 22737.4 24509.4 26218.6 
27567.2 28602.1 29574.4 30468.2 30703.4 31581.5 32820.3 33682.8 33808.2 33243.7 31644.2 27347.6 19852.1 11745.1 5394.3 2759.9 
1850.4 1113.4 517.5 0.0 
10333.8 10396.5 10569.0 10819.9 11039.4 11321.7 11698.0 12184.1 12842.7 13846.3 15100.8 16465.0 18033.1 20024.6 22298.4 24760.3 26767.5 28163.1 
28962.8 29605.7 30107.5 30593.6 30813.1 31424.7 32412.6 33055.5 33181.0 31644.2 28711.9 24650.5 18879.9 11823.5 6146.9 3183.2 
1787.6 1113.4 454.7 0.0 
10333.8 10396.5 10631.7 10992.4 11400.1 11933.2 12513.4 13187.7 13987.4 15116.5 16480.7 18001.8 19789.4 22047.5 24603.5 27379.0 29307.8 
30483.8 31236.5 31550.2 31722.6 31910.8 31926.5 32396.9 32318.5 31393.3 29103.9 25638.4 21608.4 16355.3 10600.4 6115.6 3700.7 
2509.0 1850.4 1348.6 595.9 0.0 
10333.8 10459.2 10741.5 11164.9 11682.3 12372.3 13109.3 14034.5 15163.5 16527.8 18158.6 20024.6 22329.7 25246.4 28319.9 30985.6 33039.8 
34357.1 35266.6 35846.7 36489.7 36944.4 37007.1 37179.6 36238.8 33918.0 30515.2 25999.1 20495.1 14112.9 8561.8 5488.3 3685.0 
2634.4 1944.4 1411.3 674.3 0.0 
10333.8 10443.5 10741.5 11196.2 11760.7 12466.4 13281.8 14254.0 15398.7 16888.4 18597.7 20573.5 23129.5 26171.6 29433.2 32365.6 34404.1 
35878.1 36913.1 37587.3 38183.2 38387.1 38669.3 38481.2 37414.8 34890.2 30672.0 25481.6 19460.1 13187.7 8107.1 5268.8 3528.2 
2477.6 1850.4 1379.9 737.0 0.0 
10333.8 10443.5 10757.2 11196.2 11760.7 12435.0 13297.5 14301.1 15461.5 16951.2 18676.1 20589.1 23160.8 25967.7 29103.9 31644.2 33620.0 
34670.7 35266.6 35486.1 35439.0 35031.3 34968.6 34278.6 32538.1 29480.3 25403.2 20401.0 15367.4 10271.0 6586.0 4359.3 3104.8 
2242.4 1615.1 1270.2 595.9 0.0 
10333.8 10443.5 10788.5 11211.9 11745.1 12435.0 13203.4 14144.3 15273.3 16574.8 18064.5 19867.8 21859.3 24211.5 26814.5 29025.5 30389.8 
30907.2 30734.7 30154.5 29135.3 27833.8 27535.8 26108.9 23819.4 21059.6 17766.6 13877.7 10318.1 7119.2 4986.6 3747.8 2822.6 2054.2 
1474.0 1113.4 470.4 0.0 
10333.8 10459.2 10757.2 11164.9 11651.0 12262.5 12952.5 13736.5 14599.0 15586.9 16731.6 17939.1 19240.6 20698.9 22486.5 23835.1 24399.6 
24133.0 23098.1 21498.6 19789.4 17860.6 17358.9 15806.4 13767.9 11431.4 9251.8 7354.4 5770.6 4688.6 3967.3 3340.1 2697.1 2085.6 1552.4 
1160.4 533.2 0.0 
10333.8 10412.2 10631.7 10945.3 11306.0 11619.6 11917.6 12199.8 12497.8 12827.1 13172.0 13422.9 13595.4 13767.9 13924.7 14003.1 13846.3 13344.5 12278.2 
10945.3 9345.9 7871.9 7589.6 6695.8 5833.3 5174.7 4672.9 4280.9 3967.3 3685.0 3387.1 3042.1 2634.4 2258.1 1928.8 1552.4 721.3 0.0 
10333.8 10396.5 10537.6 10694.4 10772.8 10788.5 10804.2 10741.5 10663.1 10537.6 10490.6 10537.6 10616.0 10616.0 10600.4 10443.5 10129.9 9612.4 8875.4 
7950.3 6899.6 5880.4 5707.9 5096.3 4531.8 4155.5 3841.8 3606.6 3402.8 3214.6 3010.8 2759.9 2446.2 2085.6 1677.9 1238.8 580.2 0.0 
10333.8 10380.8 10427.9 10396.5 10224.0 10067.2 9863.3 9612.4 9502.7 9502.7 9534.0 9518.4 9424.3 9189.1 8906.8 8514.8 8044.3 7479.8 6852.6 
6194.0 5598.1 5080.6 5002.2 4610.2 4202.5 3904.6 3653.7 3402.8 3151.9 2838.3 2587.4 2273.7 1991.5 1662.2 1207.4 752.7 439.1 0.0 
10333.8 10302.4 10208.3 9973.1 9706.5 9392.9 9126.3 9047.9 9063.6 9047.9 8985.2 8844.1 8577.5 8201.2 7793.5 7323.0 6836.9 6350.8 5911.7 
5519.7 5112.0 4751.3 4704.3 4547.5 4359.3 4124.1 3873.2 3575.3 3261.6 2963.7 2712.8 2461.9 2179.7 1803.3 1285.8 846.8 439.1 0.0 
10333.8 10302.4 10082.9 9737.9 9377.2 9032.3 8906.8 8938.2 8938.2 8844.1 8655.9 8326.6 7934.6 7479.8 7025.1 6601.7 6131.3 5739.2 5394.3 
4939.5 4829.7 4720.0 4688.6 4688.6 4641.6 4453.4 4171.1 3779.1 3496.9 3324.4 3246.0 3136.2 2916.7 2461.9 1693.5 1160.4 721.3 0.0 
10333.8 10224.0 9910.4 9455.6 9032.3 8765.7 8765.7 8812.7 8765.7 8608.9 8279.6 7840.5 7385.7 6884.0 6413.5 5990.1 5566.8 5143.4 4720.0 
4610.2 4563.2 4531.8 4531.8 4516.1 4453.4 4233.9 3794.8 3543.9 3434.1 3371.4 3246.0 3104.8 2853.9 2430.6 1834.7 1317.2 925.2 0.0 
10333.8 10208.3 9863.3 9361.6 8875.4 8703.0 8765.7 8781.4 8687.3 8452.1 8028.7 7558.2 6993.7 6476.2 5990.1 5551.1 5127.7 4563.2 4343.6 
4265.2 4280.9 4312.3 4280.9 4202.5 4108.4 3763.4 3449.8 3324.4 3246.0 3183.2 3042.1 2901.0 2587.4 2101.3 1646.5 1285.8 831.1 0.0 
10333.8 10224.0 9816.3 9283.1 8844.1 8687.3 8750.0 8797.0 8671.6 8389.3 7934.6 7401.4 6805.6 6256.7 5770.6 5315.9 4845.4 4328.0 4139.8 
4045.7 4108.4 4124.1 4108.4 4061.4 3857.5 3638.0 3355.7 3246.0 3198.9 3151.9 3089.2 3104.8 2603.0 2164.0 1552.4 1191.8 705.6 0.0 
10333.8 10177.0 9769.3 9251.8 8765.7 8608.9 8703.0 8734.3 8624.5 8326.6 7887.5 7370.1 6758.5 6225.4 5754.9 5300.2 4782.7 4280.9 4124.1 
4030.0 4077.1 4045.7 4045.7 4014.3 3779.1 3622.3 3324.4 3230.3 3183.2 3136.2 3057.8 3026.4 2461.9 1991.5 1583.8 1207.4 737.0 0.0 
